the AI Hardware Partner
Toggle Nav
Loading...

A206 Carrier Board for Jetson Nano/Xavier NX/TX2 NX, with 4 USB, M.2 Key M, E, and same size of NVIDIA® Jetson Xavier™ NX carrier board

SKU
114110049
Rating:
100 % of 100

The A206 carrier board has nearly the same design and function as NVIDIA® Jetson Xavier™ NX carrier board, and works well with Jetson Nano/ Xavier NX/ TX2 NX modules. 

The latest J202 carrier board with 4 USB 3.1, M.2 Key E + Key M, RTC, CAN, GPIO is available now, starting from $131, check it out! 

J202 carrier board for NVIDIA Jetson

 

PRODUCT DETAILS

Description

A206 is a high-performance, interface-rich NVIDIA Jetson Nano / Xavier NX/ TX2 NX compatible carrier board, providing HDMI 2.0, Gigabit Ethernet, USB3.0, M.2 key E wifi / BT, M.2 key M, CSI camera, CAN, GPIO, I2C, I2S, fans, and other rich peripheral interfaces. It has the same functional design and size as the carrier board of NVIDIA® Jetson Xavier™ NX Developer Kit.

The latest J202 carrier board with 4 USB 3.1, M.2 Key E + Key M, RTC, CAN, GPIO is available now, starting from $131, check it out!

For pre-installed Jetpack Edge AI Device with carrier board and heatsink, we recommend checking out:

Please check out all NVIDIA Jetson-powered devices and carrier boards comparison table here.

Features

  • Exact same size and functional design as NVIDIA's official Jetson Nano/Xavier NX carrier board
  • Higher performance stability consists of 4 USB ports, HDMI+DP, M.2 key E wifi / BT, M.2 key M, CSI camera, CAN, GPIO
  • Data can be saved for 24 hours after the power is cut off if batteries are increased
  • Ideal for developing edge intelligent solutions with accurate, multi-modal AI inference across industries.
  • Certificate: FCC, CE, RoHS

Note: When using with Jetson Nano module, the M.2 E KEY cannot work, but instead, M.2 KEY M could.

With the NVIDIA Jetson module assembled, it could support NVIDIA JetPack, which includes a board support package (BSP), Linux OS, NVIDIA CUDA®, cuDNN, and TensorRT™ software libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more. With its multiple camera connectors, it is suitable for running multiple neural networks in parallel for applications like image classification, object detection, segmentation, and speech processing.

Note

If use some GPIO libraries that causes floating voltage 1.2V~2V , GPIO issues on the carrier board could happen as the normal voltage should be 3V.
This is a common situation on the carrier boards, for both the reComputer series and official Nvidia Jetson developer kit.
Thus, aftersales / warrenty does not come into effect regarding this isssue.
For further information, refer to NVIDIA official document.

Edge AI Applications

Powered by AI performances from 475 GFLOPS to 21TOPS provided by the Jetson Module, it delivers the capability to develop and test power-efficient, small form factor intelligent solutions with accurate, multi-modal AI inference across industries.

Find in the Jetson Community Resources page tools and tutorials the community has created to power your development experience, and check out the Community Projects page to inspire your next project!

Please also check out Seeed wiki guide including getting started with Jetson Nano and also building different projects.

Seeed Carrier board for NVIDIA Jetson Comparison Chart

Feature

reComputer J202 carrier board for NVIDIA® Jetson™ Nano/NX/TX2 NX

A203 V2 carrier board for

NVIDIA® Jetson™ Nano/NX/TX2 NX

A205 carrier board for NVIDIA®

Jetson™ Nano/NX/TX2 NX

A206 carrier board for NVIDIA®

Jetson™ Nano/NX/TX2 NX

Module Compatibility NVIDIA® Jetson™ Nano/NX/TX2 NX NVIDIA® Jetson™ Nano/NX/TX2 NX NVIDIA® Jetson™ Nano/NX/TX2 NX NVIDIA® Jetson™ Nano/NX/TX2 NX
PCB Size / Overall Size 100mm*80mm 87mm*52mm 170mm*100mm 100mm*80mm
Display 1*HDMI+1*DP 1*HDMI 2*HDMI

1*HDMI+1*DP

CSI Camera 2*CSI 1*CSI 6*CSI 2*CSI
Ethernet 1x Gigabit Ethernet (10/100/1000M) 1x Gigabit Ethernet (10/100/1000M) 2x Gigabit Ethernet (10/100/1000M) 1x Gigabit Ethernet (10/100/1000M)
USB 1* USB 3.0 0.5mm pitch 20Pin ZIF
4* USB 3.1 Type-A (Integrated USB 2.0); 2* USB 3.0 Type-A (Integrated USB 2.0); 4* USB 3.0 Type-A (Integrated USB 2.0); 4* USB 3.0 Type-A (Integrated USB 2.0);
1* USB Type C(Not support power input) 1* USB Micro B(Not support power input) 1* USB 2.0 Type C(Support OTG) 1* USB Micro B(Not support power input)
SATA \ \ 5 SATA \
M.2 Key M 1*M.2 Key M 1*M.2 Key M \ 1*M.2 Key M
M.2 Key E 1*M.2 Key E 1*M.2 Key E 1*M.2 Key E 1*M.2 Key E
TF_Card Slot \ 1* TF_Card Slot 1* TF_Card Slot \
USB WIFI Mode \ \ 1* Standard USB WIFI Mode(4 pin interface) \
Audio \ \ 1* Audio Jack; \
2* Microphone interface;
2* Speaker interface
SPI Bus 2* SPI Bus(+3.3V Level) 2* SPI Bus(+3.3V Level) 2* SPI Bus(+3.3V Level) 2* SPI Bus(+3.3V Level)
FAN 1* FAN(5V PWM) 1* FAN(5V PWM) 2* Fan(12V/5V); 1* FAN(5V PWM)
1* FAN(5V PWM)
CAN 1* CAN 1* CAN 1* CAN 1* CAN
Multifunctional port 1* 40-Pin 1* 40-Pin 1* 40-Pin 1* 40-Pin
RTC Battery not included Battery not included Battery not included Battery not included
Power supply 12V/5A power cord only 19V/4.74A power cord only 19V/4.74A power cord only 19V/4.74A power cord only

Hardware Overview

Part List

1 x A206 Carrier Board

1 x Power Adapter 90W 19V (Power cable not included)

Note:

  • The 3V RTC battery will not include.

  • We will not include a power cord, please choose a suitable one according to your country.

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

Documentations

attention icon

Note

A206 Top View.dwg

A206 Bottom View.dwg

Seeed A206 Pin description.pdf

A206 Carrier Borad Specification

A206 3D File

 

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

1 Item

Show per page