Conveyor Belt Kit for Dobot Magician
YOU MAY LIKE THIS
PRODUCT DETAILS
Simplest mini production line
The Conveyor Kit for Dobot Magician makes you have a complete production line simulation. Conveyor belt with adjustable speed, distance and color sensor, combined with the powerful and programmable Dobot Magician, these are the ideal essentials for you to create a highly effective simulated production line, or even to apply to actual factory scenes.
Programmable switch and speed, stable running, this is our most ideal selection for you.
Accurately inspect object position, suitable for object recognition and distance check.
The accurate and responsive tool for you to effectively select and categorize objects.
These colorful wooden cubes are easy to grab, move and pile, the ideal material for you to get a grip of conveyor controlling.
Technical details
Dimensions | 700mm x215mm x60mm |
Weight | G.W 4200g |
Battery | Exclude |
Payload | 500g |
E ective delivering distance | 600 mm |
Maximum speed | 120 mm/s |
Maximum acceleration | 1100 mm/s² |
Distance measuring | |
Measurable range | 20 ~ 150 mm |
Signal | Analog Output |
Input | 4.5 – 5.5 V |
Input | 20 ~ 150 mm |
Detectable | non-glowing object |
White LED embedded, on/o controllable |
Part List
Conveyor Belt | 1 |
Distance Sensor | 1 |
Color Sensor | 1 |
Wood Block | 1 |
ECCN/HTS
HSCODE | 8428330000 |
USHSCODE | 84283300 |
COO | CHINA |
RoHS | 1 |