the AI Hardware Partner
Toggle Nav
Loading...

Crazyflie 2.0 Z-ranger deck board

SKU
114991072
Rating:
100 % of 100

attention icon

Note

The updated version of this product is now available at Crazyflie-Z-ranger v2 deck

$13.60
In stock
-
+

PRODUCT DETAILS

The Z-ranger deck uses a laser sensor to measure the distance to the ground and adds the possibility to fly with precise height control. Using the ToF sensor VL53L0x the Crazyflie 2.0 can measure the distance from the sensor to a ground object at up two 2 meters.

  • Fast, accurate distance ranging

  • Measures absolute range up to 2 meters

  • Eye safe

  • VL53L0x ToF sensor to measure distance up to 2 meters within a few millimeters.

  • 1-wire memory for automatic expansion deck detection

Mechanical specifications

  • Weight: 1.6g

  • Size (WxHxD): 21x28x4mm

  • Designed for mounting under the Crazyflie 2.0

Compatibility

  • Works with the Crazyflie 2.0



Tech Support

If you have any further question for technical support, please contact [email protected]


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1.6g
Battery Exclude

Part List

Z-ranger deck 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9026104000
UPC 841454119807
EUHSCODE 9013101000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page