Directional Patch 2.4Ghz SMA Articulated Antenna
YOU MAY LIKE THIS
PRODUCT DETAILS
The 2.4Ghz directional antenna is a high gain, excellent choice to use RF Explorer analyzer to scan in a specific direction. As opposed to omnidirectional antennas such as dipole type, this patch antenna has an 8dBi gain in the front face. It includes a true SMA connector (not RP-SMA as most in the market) and therefore fits perfectly in all RF Explorer models.
This antenna is suggested for high sensitivity detection of RF sources with RF Explorer Spectrum Analyzer, including distant transmitters, focus and orientate antennas or find nearby hidden bug devices. It is also perfect to find your lost drone or RC plane as long as still transmit valid signal.
Alternatively, it can be used in the RF Explorer Signal Generator to produce a quality long distant RF source to determine path loss and adjust antenna orientation in a RF link.
Features
Patch 2.4GHz perfect for WiFi, Wireless Video, Bluetooth, FPV
SMA standard connector for direct fit in RF Explorer devices
Specification
Impedance: 50ohm
Connector: SMA male
Type: Patch articulated
Characterized response: 2350-2450MHz
Radiation lobe: 40 degrees
VSWR: <2.0
Polarization: vertical
Gain: up to 8dBi
Max power: 50W
RoHS compliant
Part List
1 x Patch 2.4Ghz antenna
Documents
For technical support or questions, please visit our website.
If you want any other RF Explorer products, please visit here.
Technical details
Dimensions | 10mm x70mm x15mm |
Weight | G.W 35.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8517180050 |
UPC | 841454117995 |
EUHSCODE | 9030900000 |
COO | China |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
Good compact WiFi antenna I bought three of this patch antennas. All perform well. Measured gain was slightly lower then stated on the antenna: 6 dB instead of 8 dB. Otherwise everything good. I plan to buy more soon.