Loading...

Grove - 16-Channel PWM Driver (PCA9685)

SKU
108020102
Rating:
100% of 100

Grove – 16-Channel PWM Driver (PCA9685) is a 12-bit PWM driver based on the NXP PCA9685 and can drive up to 16 servos with an external power supply of 5V. 

$10.90
In stock
  • 10+: $7.60
-
+

PRODUCT DETAILS

Features

  • 1 MHz Fast-mode Plus compatible I2C-bus

  • 6 hardware address pins allow 62 PCA9685 devices to be connected to the same I2C-bus

  • Low standby current

  • Noise filter on SDA/SCL inputs

Description

Based on NXP PCA9685, this is a 16-Channel 12-bit I2C PWM driver. Grove - 16-Channel PWM Driver (PCA9685) can drive up to 16 servos with external power supply. Have you ever felt anxious because of the limited number of development board PWM output interfaces? Then this will help you! 

Based on the features of NXP PCA9685, this PWM driver board can well meet the needs of multi-channel PWM projects, such as a hexapod walker. Additionally, you can use this board as a LED controller. You can easily control this driver board through the I2C Grove interface.

  • 6 hardware address pins allow 62 PCA9685 devices to be connected to the same I2C-bus

  • There are 16 groups of Pins(1 - 16) on this board, each group of pins contains one PWM signal pin, one 5V power supply pin and one pin for ground.

  • The 6 selectable address pads on the back of this board, all have 64 optional and individual I2C addresses.

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Applications

  • Muilt-channel PWM/Servos driver

  • RGB or RGBA LED driver

  • Robot car 


Pin Out

Part List

Grove - 16-Channel PWM Driver (PCA9685) 1
Grove Cable 1

ECCN/HTS

HSCODE 8503001000
USHSCODE 8543908885
UPC 841454121817

LEARN AND DOCUMENTS

Learn

This is s demo of a Robotic Arm using Grove - 16-Channel PWM Driver (PCA9685) and Grove - Rotary Angle Sensors.
A friendly, wearable robot based on a fennec fox. Work in progress for Virtual Maker Faire
Plug and play with the Seeed Studio grove system
This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    I'm using this to control some animatronic eyes I'm reproducing from Will Cogley's plans at nilheim.co.uk. Works great.
    By

FAQ

1 Item

Show per page