
Grove - 4 pin Male Jumper to Grove 4 pin Conversion Cable (5 PCs per Pack)
SKU
110990210
Grove is a convenient plug-and-play system with specialized interface, but that doesn't mean it couldn't be used in open ecosystem like breadboard
- 10+: $2.20
^ BACK TO TOP
PRODUCT DETAILS
Grove is a convenient plug-and-play system with specialized interface, but that doesn't mean it couldn't be used in open ecosystem like breadboard. With this special designed conversion cables, you can easily integrate the comprehensive Grove system with breadboard or other microcontrollers that don't have compatible Grove - Base Shield for now. If you are tinkering around Raspberry Pi, Cubieboard or Beagle Bone and be fond of the advantage of Grove, this conversion cable is recommended. And if you are tinkering around Arduino or Arduino Mega, Grove - Base Shield can be a more direct and convenient tool.
More information about how to choose a cable, please refer to this manual.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 18g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454108825 |
ROHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
Learn
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThis user did not leave any comments
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.