the AI Hardware Partner
Toggle Nav
Loading...

Grove Base Hat for Raspberry Pi Zero - 24-Pin GPIO maintain, Grove interface for 1× I2C, 1× UART, 2× Digital, 4× Analog, SWD Debug interface, 1x PWM Port

SKU
103030276
Rating:
100 % of 100

Grove Shield for Raspberry Pi Zero is an expansion board for Raspberry Pi Zero, designed by Seeed Studio, for the orderliness of your conected sensors when you develop projects with Pi Zero. It maintains 24-Pin GPIO and provides 15 additional Grove ports based on MM32 chip, along with other interfaces, giving you the great and quick develop experience.

-
+

PRODUCT DETAILS

Grove Shield for Raspberry Pi Zero is an expansion board for Raspberry Pi Zero, designed by Seeed Studio, for the orderliness of your connected sensors when you develop projects with Pi Zero. It maintains 24-Pin GPIO and provides 15 additional Grove ports based on the MM32 chip, along with other interfaces, giving you a great and quick development experience.

Feature

  • Grove & GPIO Pi Hat for Raspberry Pi Series: Break out all the pins and power of the Raspberry Pi to provide 8 multi-function Grove ports and compatible 24-Pin GPIO based on
  • Rich Peripherals for Grove: Provide 8 Grove ports including 1× I2C, 1× UART, 2× Digital, 4× Analog, which also contains 1x PWM port, and the SWD Debug interface.
  • Plug and Play: Utilize convenient Grove connectors that supports more than 60 Grove modules

Description

This is the basic Grove Pi Hat for Raspberry Pi 2 / 3B / 3B+ / 4 / Zero, represented by Seeed Studio, where it breaks out all the pins and power of the board to produce 8 multi-function Grove ports and led out the compatible Pi 24-Pin GPIO, SWD debug interface. With its convenient feature and entire Grove system supported, it will be your good assistant when you try to start your projects with Raspberry Pi Zero.

Powered by the MM32F031F6P6 chip, the 8 onboard Grove connector are designed as 1*I2C, 1*UART communication ports,1* PWM port, and 2*Digital transmitted ports, which it supports more than 60 related Grove modules. This Pi Hat also comes up with the Raspberry Pi compatible 24-Pin GPIO and the SWD debug interface for further usage at the same time without pulling out.

What is Grove?

Grove is an electronic component ecosystem launched by Seeed Studio where it assembles actuators, displays, sensors, wireless modules and other units, more than 300 in the total count, all sharing the same Grove data transmitted cable.

Application

  • Projects with Grove sensors
  • Electronics beginning
  • SWD debug
  • Rapid prototyping
  • Intelligent control

Specification

Parameter

Description

MCU

MM32F031F6P6

Operating Voltage

3.3V

Dimensions

30mm x65mm x20mm

Weight

G.W 14.9g

Battery

Exclude

Note

Please note that we have changed the chip from the original one STM32 to the new one MM32, where the I2C address has changed from 0x04 from 0x08.

Hardware Overview

Part List

Grove Base Hat for Raspberry Pi Zero

x1

Q&A

Q: Can I use the board in Raspberry Pi?

A: Yes, Grove Base Hat for Raspberry Pi Zero is suitble for Pi as well

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
EUHSCODE 8543709099
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  3. Product Quality
    100%
    Works as expected
    The grove hat for raspberry pi zero works as expected. The product also includes the mounting screws for the pi zero. I also wrote a small setup tutorial here: https://drolliblog.wordpress.com/2020/06/07/raspberry-pi-zero-w-grove-white-led-blink/
    By

FAQ

3 Item(s)

Show per page