the AI Hardware Partner
Toggle Nav
Loading...

Grove - Integrated Pressure Sensor Kit (MPX5700AP)

SKU
110020248
Rating:
100 % of 100

Grove - Integrated Pressure Sensor Kit (MPX5700AP) is made for measuring pressure in the range of 15Kpa to 700Kpa, which is perfectly suitable for making your own Arduino air pressure measurement system.

$59.99
In stock
  • 10+: $47.50
-
+

PRODUCT DETAILS

Grove integrated pressure sensor suite (MPX5700AP), this module adopts advanced integrated silicon pressure sensor MPX5700AP, which has the advantages of high precision, good reliability and no calibration. It is very suitable for constructing the Arduino pressure measurement system, capable of measuring air pressure in the range of 15Kpa to 700Kpa. We included a syringe and a rubber tube in the kit.

Features

  • Wide measure range: 2.5% Maximum Error over 0° to 85°C
  • Multiple configurations: Available in Absolute, Differential and Gauge Configurations
  • Good durability: Durable Epoxy Unibody Element
  • Grove compatible interface: The product ensures "Plug and Play" and could be versatile for various applications of Grove

Description

If you sell balloons in the park at Christmas, you may need this sensor :D

Well, let's meet this Grove - Integrated Pressure Sensor Kit (MPX5700AP), it is made for measuring air pressure in the range of 15Kpa to 700Kpa. This module is based on the advanced integrated silicon pressure sensor MPX5700AP, which has many merits such as high accuracy, good reliability, and no need for calibration.

This module is ideally suited for building your Arduino pressure measurement system. We include an injector and a rubber tube in this kit, with the help of the Grove analog connector and the Arduino Code we offered, all you need to do is plug and download, then just enjoy it.

What is Grove?

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Specifications

Operating Voltage 3.3V/5V DC
output interface analog
Measuring Range 15Kpa-700Kpa
Appearance size <20*40mm

Hardware Overview

Part List

Grove - Integrated Pressure Sensor board 1
20cm Grove Cable 1
55cm rubber tube 1
Injector 1

ECCN/HTS

HSCODE 9026900090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    I will use this to demo Boyles' Law in Physics. Use this in your more advanced physics STEM classes.
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

2 Item(s)

Show per page