
Grove - Mega Shield v1.2
Mega Shield is a extension board for Arduino Mega and Google ADK
- 10+: $7.60
PRODUCT DETAILS
Mega Shield is a extension board for Arduino Mega and Google ADK. We have standardized all the connectors into 4 pins(Signal 1,Singal 2,VCC and GND) 2mm connectors and keep some of the 3pin(Signal, VCC and GND ) 2.54mm headers for Servo and Electronic Bricks , which simplify the wiring of electronics projects. The 4pins buckled connectors also make the wiring situation more stable. The Mega Shield includes Digital 0 - 21 and Anolog 0 - 15; We abandon Digital 22 - 53 for easily installing Mega Shield with Xduino Mega/Google ADK.
Features
-
Arduino Mega1280/2560 compatible
-
Grove compatible
-
Google ADK compatible
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 92.8mm x57.2mm x15mm |
Weight | G.W 58g |
Battery | Exclude |
Part List
Grove - Mega Shield V1.2 | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8471490000 |
UPC | 841454118046 |
LEARN AND DOCUMENTS
Documentations
Learn

SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
Nice
-
OK
-
-
have not tried it out yet.