Grove - PH Sensor Kit (E-201C-Blue )
This product is a cost-effective PH sensor/meter with easy utilization, suitable for Arduino and Raspberry Pi, supports 3.3V and 5V system.
- 10+: $13.20
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
This product is no longer available, and we have another Industrial pH Sensor - IP68 RS485 pH Sensor ranges - from 0 to 14 pH.
Feature
- Widely used in chemical industry, pharmaceutical industry, dye industry, and scientific research
- Support with both Arduino and Rasberry Pi
- Compact size for easy deployment and cost-effective
- Resolution: at most ±0.15PH (STP)
- Probe replaceable
Description
Are you trying to find an easy to use and cost-effect PH sensor/meter? Do you want to use a PH sensor/meter with Arduino or Raspberry Pi? Well, this new Grove - PH Sensor will meet all your needs. The PH sensor measures the hydrogen-ion activity in water-based solutions, we usually use it to measure the PH of a liquid. It is widely used in the chemical industry, the pharmaceutical industry, the dye industry, and scientific research where acidity and alkalinity testing is required. The drive board in this kit support both 3.3V and 5V system. And with the stander BNC probe interface and Grove connector, it is very convenient to work with Arduino and Raspberry Pi.
Note
This product is non-RoHS certified.
This product should not be soaked in any solution for a long time
You might be interested in
We've released the Seeed Gas Sensor Selection Guide and the Grove Selection Guide, it will help you choose the Grove that best suits your needs.
Among the water quality detection of aspect that has the following range to choose from:
An Arduino-compatible TDS(Total Dissolved Solids) sensor/meter for measuring TDS levels in water to indicate the water quality.
The electrical conductivity sensor (EC sensor) measures the electrical conductivity in a solution which usually used for aquaculture and water quality testing.
An Arduino-compatible TDS(Total Dissolved Solids) sensor/meter for measuring TDS levels in water to indicate the water quality.
This 2m long One Wire Temperature Sensor has a waterproof probe and long wire shape, suitable for immersive temperature detection.
If you want a module to design your own Long Range sensor, to construct project for water quality detection, or to support any wireless communication applications, Wio-E5 is the premium choice that provides you with an optimal user experience.
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Specification
Items | Values |
---|---|
Operating voltage | 3.3V/5V |
Range | 0-14PH |
Resolution | ±0.15PH(STP) |
Response time | <1min |
Probe Interface | BNC |
Measure temperature | 0-60℃ |
Internal resistance | ≤250MΩ(25℃) |
Alkali error | 0.2PH(1mol/L)Na+,PH14)(25℃) |
Cautions
- Before being measured, the electrode must be calibrated with a standard buffer solution of known PH value. In order to obtain more accurate results, the known PH value should be reliable, and closer to the measured one.
- When the measurement is completed, the electrode protective sleeve should be put on. A small amount of 3.3mol / L potassium chloride solution should be placed in the protective sleeve to keep the electrode bulb wet.
- The leading end of the electrode must be kept clean and dry to absolutely prevent short circuits at both ends of the output, otherwise it will lead to inaccurate or invalid measurement results.
- After long-term use of the electrode, if you find that the gradient is slightly inaccurate, you can soak the lower end of the electrode in 4% HF (hydrofluoric acid) for 3-5 seconds, wash it with distilled water, and then soak in potassium chloride solution to make it new.
Part list
Items | Quantity |
---|---|
PH prober | 1 |
Grove cable | 1 |
Driver board | 1 |
Saturated sodium chloride solution | 1 |
What is Grove?
Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfil a variety of needs. Not only are these open hardware, but we also have open-source software.
Note
For all Grove users (especially beginners), we provide you with the guidance of operation. Please read the instructions through the official website before your using the product.
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |