
Grove - Temperature, Humidity, Pressure and Gas Sensor for Arduino - BME680
A multiple function sensor that can measure temperature, pressure, humidity, and gas at the same time. Based on the BME680 module. It integrates the 4-in-1 function on such a small module and will be very beneficial to apply on GPS devices or IoT projects such as your own Arduino weather station or weather forecast system.
- 10+: $15.80
PRODUCT DETAILS
Features
-
4-in-1 multiple measurement: Temperature, Humidity, Pressure, Gas
-
Low power consumption
-
Wide measurement range
-
Easy project operation: Grove compatible interface
-
Optional output:
Individual humidity, pressure and gas sensors can be independently enabled/disabled
Description
The Grove-Temperature&Humidity&Pressure&Gas Sensor(BME680) is not just a simple Arduino temperature sensor or barometer sensor but is a multiple function sensor that can measure temperature, pressure, humidity, and gas at the same time. Based on the BME680 module, it can provide you with rich environmental parameters at low power consumption and a wide measurement range. It integrates the 4-in-1 function on such a small module and will be very beneficial to apply on GPS devices or IoT projects such as your own Arduino weather station or weather forecast system.
To get more technical information and get started with this sensor, please refer to our wiki page: Grove - Temperature Humidity Pressure Gas Sensor(BME680). Let's try it out!
Typical Applications
-
Indoor air quality monitor
-
Home automation and control
-
IoT device
-
Barometer
-
Weather forecast system using Arduino
-
GPS enhancement(e.g. time-to-first-fix improvement, dead reckoning, slope detection)
-
Indoor navigation(change of floor detection, elevator detection)
-
Vertical velocity indication(rise/sink speed)
Tip
We've released the Seeed Gas Sensor Selection Guide and Grove Selection Guide. It will help you choose the gas sensor that best suits your needs.
Pin Map
Technical details
Dimensions | 40mm x20mm x7mm |
Weight | G.W 9.1g |
Battery | Exclude |
Operating Voltage | 3.3V/5V |
Operating Range | -40~+85℃; 0-100% r.H.; 300-1100hPa |
Humidity Absolute Accuracy | ± 3%r.H. (20-80 %r.H.,25℃) |
Humidity Resolution | 0.008 %r.H. |
Pressure Absolute Accuracy | ± 0.6 hPa (300-1100 hPa, 0-65℃) |
Pressure Resolution | 0.18 Pa |
Temperature Absolute Accuracy | ± 0.5℃ (25℃, At,25); ± 1℃ (0-65℃, At,full) |
Temperature Resolution | 0.01℃ |
Digital Interface | I2C(up to 3.4MHZ)/ SPI(3 and 4 wire, up to 10MHz) |
I2C address | 0x76(default)/ 0x77(optional) |
Part List
Grove - Temperature, Humidity, Pressure and Gas Sensor (BME680) | 1 |
Grove cable | 1 |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 9031808070 |
CE | 1 |
LEARN AND DOCUMENTS
Documentations
Learn





SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments