Non-invasive AC Current Sensor (15A max)
- 10+: $5.87
YOU MAY LIKE THIS
PRODUCT DETAILS
What is CT sensors
Current transformers (CTs) are sensors that are used for measuring alternating current. They are particularly useful for measuring whole building electricity consumption (or generation for that matter).
The split core type such as the CT in the picture above, is particularly suitable for DIY use it can be clipped straight on to either the live or neutral wire coming into the building without having to do any high voltage electrical work.
Features
Applications
Suitable for the current measuring
Monitoring and protection of AC motor
Lighting equipment
Air compressor
Specification
Input Current: 0~15A AC
Output Mode: 0~1V
Non-linearity: ±3%
Build-in sampling resistance(RL): 124Ω
Resistance Grade: Grade B
Work Temperature: -25°C ~ ﹢70°C
Dielectric Strength(between shell and output): 1000V AC/1min 5mA
Leading Wire in Length: 1m
Open Size: 13mm x 13mm
Fire resistance property: in accordance with UL94-VO
Technical details
Dimensions | 79mm x63mm x27mm |
Weight | G.W 71g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030899090 |
USHSCODE | 9026104000 |
UPC | 841454105473 |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |