the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi Camera Module V2

SKU
113990214

Raspberry Pi Camera v2 is the new official camera board released by the Raspberry Pi Foundation. It carries an 8 megapixel Sony IMX219 image sensor with high resolution and great preformance, and is compatible with most of SBCs or Dev boards which have a standard CSI(Camera Serial Interface).

 

 

-
+

PRODUCT DETAILS

Note

We have released the Raspberry Pi Camera Module 3, which is the latest version of the Raspberry Pi Camera Module Family. Click here to learn more!

Features

  • High quality: Intergate an 8 megapixel Sony IMX219 image sensor
  • High resolution: Capable of 3280 x 2464 pixel static images
  • Great performance: Capture video at 1080p30, 720p60 and 640x480p90
  • Wide compatibility: Compatible with most of SBCs or Dev boards that have standard CSI 

Description

Raspberry Pi Camera Module V2 is a new official camera board released by Raspberry Pi Foundation. It carries an 8 megapixel Sony IMX219 image sensor which has a great performance in catching the high resolution of images and videos. The image sensor can output up to 3280x2464 pixel static images ,1080p30, 720p60 and 640x480p90 video. 

For the interface that connects the board, Raspberry Pi Camera has the standard CSI(Camera Serial Interface) which can be compatible with most of SBCs or Dev boards like Raspberry Pi 4, NVIDIA Jetson Nano and Raspberry Pi Zero, etc. But you need a Camera Cable for Raspberry Pi Zero to adapt the Pi Zero to this camera. As a matter of fact, the Raspberry Pi Camera has wide compatibility.

Comparison Between the Existing Raspberry Pi Camera Modules

 

Camera Module v1

Camera Module v2

High Quality Camera

OV5647-160

Still resolution

5 Megapixels

8 Megapixels

12.3 Megapixels

5 Megapixels

Video modes

1080p@30fps
720p@60fps
640×480@60/90fps

1080p@30fps
720p@60fps
640×480p60/90fps

1080p@30fps
720p@60fps
640×480p@60/90fps

1080p@30fps

720p@60fps

 

Sensor

OmniVision OV5647

Sony IMX219

Sony IMX477

OV 5647

Sensor resolution

2592 × 1944 pixels

3280 × 2464 pixels

4056 x 3040 pixels

2592 x 1944 pixels

Pixel size

1.4 µm × 1.4 µm

1.12 µm x 1.12 µm

1.55 µm x 1.55 µm

1.4 µm x 1.4 µm

Focal length

3.60 mm +/- 0.01

3.04 mm

depends on lens

3.15 mm (adjustable)

Focal ratio (F-Stop)

2.9

2.0

depends on lens

2.35

Size

25 × 24 × 9 mm

25 x 23 x 9mm

38 x 38 x 18.4mm
(excluding lens)

25 × 24 ×18 ± 0.5mm

Price

$29.90

$29.95

$50

$12.99

Specification

  • Chip type: Sony IMX219
  • Resolution for image: 3280x2464
  • Resolution for video: 1080p30, 720p60 and 640x480p90
  • Size: 25mm x 23mm x 9mm
  • Connects to the Raspberry Pi board via a short ribbon cable (supplied)
  • Camera v2 is supported in the latest version of Raspbian, Raspberry Pi's preferred operating system

Part list

  • 1x Raspberry Pi Camera Module V2
  • 1x Ribbon cable

Technical details

Dimensions 120mm x75mm x23mm
Weight G.W 32g
Battery Exclude

ECCN/HTS

HSCODE 8525801390
USHSCODE 8525501000
UPC 841454119494
EUHSCODE 8517600000
COO UK
CE 1
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    awesome product
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  3. Product Quality
    100%
    Wide compatibility
    It is compatible with Raspberry Pi series. It is compatible with not only the Raspberry series but also single board computers, and is equipped with standard CSI (Camera Serial Interface) such as NVIDIA Jetson Nano and Google Coral development board.
    By
  4. Product Quality
    100%
    Great Add on to your Pi
    This Raspberry Pi Camera has big muscle in photos or video quality. It makes a great addition to your raspberry pi project.
    By
  5. Product Quality
    100%
    Excellent camera
    There is an obvious performance increase over the older 5MP model. With good lighting it has an excellent picture.
    By

FAQ

Items 1 to 5 of 34 total

Show per page