Raspberry Pi PoE+ HAT for Raspberry Pi 4B/3B+
SKU
106990388
The Raspberry Pi PoE+ HAT is an add-on board for Raspberry Pi computers with PoE pins, including Raspberry Pi 3B+ and Raspberry Pi 4. It is used to power Raspberry Pi via an Ethernet cable, provided that power-sourcing equipment is installed on the Ethernet network. It supports 802.3at PoE standard with high output power of 5V DC/4A and the built-in controllable brushless fan can deliver 2.2 CFM to cool the Raspberry Pi processor. It also features a fully isolated switched-mode power supply for better power efficiency.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Supports 802.3at PoE standard with a high output power of 5V DC/4A
- Built-in controllable brushless fan delivering 2.2 CFM for better heat dissipation
- Fully isolated switched-mode power supply for better power efficiency
- Compatible with Raspberry Pi 4B/3B+
Description
The Raspberry Pi PoE+ HAT is an add-on board for Raspberry Pi computers with PoE pins, including Raspberry Pi 3B+ and Raspberry Pi 4. It is used to power Raspberry Pi via an Ethernet cable, provided that power-sourcing equipment is installed on the Ethernet network. It supports 802.3at PoE standard with high output power of 5V DC/4A and the built-in controllable brushless fan can deliver 2.2 CFM to cool the Raspberry Pi processor. It also features a fully isolated switched-mode power supply for better power efficiency.
Specifications
Specification | Details |
---|---|
Standard | IEEE 802.3at-2003 PoE |
Input voltage | 37–57 V DC, Class 4 device |
Output power | 5V DC/ 4A |
Cooling | 25 mm × 25 mm brushless fan delivering 2.2 CFM for processor cooling |
Features | Fully isolated switched-mode power supply Fan control |
Operating temperature | 0 °C to +50 °C |
Production lifetime | The Raspberry Pi PoE+ HAT will remain in production until at least January 2027 |
Compliance | For a full list of local and regional product approvals, please visit www.raspberrypi.org/compliance |
Comparison Between PoE HAT and PoE+ HAT
PoE HAT | PoE+ HAT | |
---|---|---|
Standards supported | 802.3af | 802.3af, 802.3at |
Output voltage | 5V | 5V |
Maximum output current | 2.5A | 4A |
Maximum power | 12.5W | 20A |
Fan | Yes | Yes |
Current sense | No | Yes |
Transformer design | Wire-wound | Planar |
PCB | 4 layers, 2oz copper | 4 layers, 2oz copper |
Compatible with | Raspberry Pi 3B+, 4B | Raspberry Pi 3B+, 4B |
Part List
1 x Raspberry Pi PoE+ HAT for Raspberry Pi 4B/3B+
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8473308000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review