SMA Female to SMA Female Jack Straight Adapter
SKU
320160011
The Female to Female adapter is required to change the gender of a SMA male cable connector into a SMA female, as well as to provide male-to-male bridge between two cables
YOU MAY LIKE THIS
PRODUCT DETAILS
The Female to Female adapter is required to change the gender of a SMA male cable connector into a SMA female, as well as to provide male-to-male bridge between two cables. This is required when normalizing SMA male connection in RF Explorer Tracking Generator mode.
Features
Female to Female adapter
Easy assembly, no tool required
Specifications
Frequency range: DC ~ 6 GHz
Impedance (Nominal): 50Ω
Technical details
Dimensions | 35mm x35mm x9mm |
Weight | G.W 4.5g |
Battery | Exclude |
Part List
SMA Female to SMA Female Jack Straight Adapter | 1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 9030908961 |
UPC | 841454115168 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review