Seeedstudio JetBot Smart Car Kit
SKU
110061021
The JetBot kit is based on the NVIDIA Jetson Nano AI computer and includes the complete robot chassis, wheels, and 8MP camera.
YOU MAY LIKE THIS
PRODUCT DETAILS
JetBot is an open-source AI project for makers, students, and enthusiasts who are interested in learning AI and building fun applications. It’s easy to set up and use, is compatible with many popular accessories and comes with several interactive tutorials that show you how to harness the power of AI to teach JetBot to follow objects, avoid collisions and more. JetBot is also a great launchpad for creating entirely new AI projects.
The JetBot Smart Car kit is based on the NVIDIA Jetson Nano AI computer and includes the complete robot chassis, wheels, and controllers along with a battery and 8MP camera.
It runs full desktop Linux, includes the Jetpack SDK for AI, computer vision and more. The JetBot image includes support for many popular AI frameworks such as TensorFlow and PyTorch. JetBot is built using Jetson Nano’s easy Python libraries and popular maker hardware.
This kit does not contain an NVIDIA Jetson Nano Developer Kit. If you do not have the NVIDIA Jetson Nano, you can purchase our other kit with the board. You can find it under Seeedstudio JetBot Smart Car Powered by NVIDIA Jetson Nano.
Note
This product does not include a power bank.Features
- Robust mechanical structure
- IMX219 8MP camera
- Intel Dual Band Wireless-Ac 8265 W/Bt WiFi
- Dual-frequency antenna
Applications
- Smart Car
- Machine Vision Project
Part List
Numerical order | Parts Name | Quantity | Remark |
---|---|---|---|
Main Part | |||
1 | Chassis | 1 | |
2 | IMX219 8MP Camera | 1 | |
3 | Intel Dual Band Wireless-Ac 8265 W/Bt | 1 | WiFi |
4 | Dual frequency antenna | 2 | |
5 | TT motor | 2 | |
6 | Wheel | 2 | |
7 | Universal wheel | 1 | |
8 | Motor driver board PCA9685+TB6612 | 1 | |
10 | PiOLED display 128x32 OLED | 1 | |
11 | Pinboard for OLED | 1 | |
12 | 64G TF card | 1 | |
Mounting accessories | |||
13 | M2*5 Screw-Type A | 12 | For the motherboard, motor board, camera |
14 | M3*5 Screw-Type B | 2 | For universal wheel |
15 | M3*30 Screw-Type C | 4 | For motor |
16 | M3 Nut | 4 | |
17 | M2*5+5 Screw-Type D | 4 | For camera |
18 | M2*5+5 Screw-Type D | 4 | For motherboard |
Cables | |||
19 | USB to micro USB cable | 1 | Power cable |
20 | Motor cable | 3 | |
21 | Jetson Nano to driver board cable | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review