TS-BC2 Series Solder Iron Tip For Mini Soldering Iron
SKU
404040002
FeaturesEasy to assembleLong lifetime to useCeramic heating coreSpecificationMaterial: Ceramic and SteelType: TS-B2/TS-BC2/TS-D24/TS-KU/TS-C4/TS-K(optional)Dimension: 104
- 10+: $6.72
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Easy to assemble
-
Long lifetime to use
-
Ceramic heating core
Specification
-
Material: Ceramic and Steel
-
Type: TS-B2/TS-BC2/TS-D24/TS-KU/TS-C4/TS-K(optional)
-
Dimension: 104.5mm(±0.2mm)
Part List
-
1 x TS-BC2 Soldering Iron Tip
Technical details
Dimensions | 160mm x30mm x10mm |
Weight | G.W 12.5g |
Battery | Exclude |
Part List
TS-BC2 Series Solder Iron Tip For Mini Soldering Iron | 1 |
ECCN/HTS
HSCODE | 8515900090 |
USHSCODE | 8515800080 |
UPC | 841454118596 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
-
an excellent item an excellent item
FAQ
Show
per page