Tessel Accelerometer Module
SKU
101990016
3-Axis Digital Accelerometer
Measuring gravity and acceleration
12-bit resolution
Control by tilt
- 10+: $22.50
- 20+: $21.25
- More
- 50+: $20.00
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Detect orientation and movement of your Tessel by measuring gravity / acceleration.
Control by tilt!
FEATURES
- • 3-Axis Digital Accelerometer
- • 12-bit resolution
- • Selectable ±2g/±4g/±8g scales
DOCUMENTS
- • See how it’s used
- • View the Github library
- • IC datasheet
- • If you have any questions, feel free to send us an email to [email protected]
Technical details
Dimensions | 100mm x60mm x5.5mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 9026104000 |
UPC | 841454102533 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
This is exactly what I was looking for!
FAQ
Show
per page