the AI Hardware Partner
Toggle Nav
Loading...

Tessel MicroSD Module

This module is only compatible with Tessel 1 and will not be functional on Tessel 2
$25.00
Out of stock
  • 10+: $22.50
  • 20+: $21.25
  • More
  • 50+: $20.00
  • Less

PRODUCT DETAILS

This module is only compatible with Tessel 1 and will not be functional on Tessel 2.

Reads high-density media from microSD cards.

Store pictures or other data locally on your Tessel.


FEATURES

  • ŸReads / writes microSD cards

  • ŸModule ships with a 1GB card


DOCUMENTS

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 7g
Battery Exclude

ECCN/HTS

HSCODE 8473309000

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ