Seeeduino Stalker – a datalogging Arduino and more

It’s long time we planning to make an easy to use yet powerful data logger, either logging some cycling or in the name of new product line.

For mobilily, it has to be small enough for pocket size, water proof and rugged.

For easy usage, on board RTC is good as well as a SD card.

Then, why not some extensibility and flexibility? Yes, now it reserves full arduino pin header, not only be used as a stand alone datalogger, but also stack on another Arduino as a shield to form dual- core system.

Attaching Diagram and application ideas.

A photo of the prototype, final version will separate the GPS module part.

Suggestions welcomed! It will be ready to stock very soon. 🙂

About Author

4 thoughts on “Seeeduino Stalker – a datalogging Arduino and more

  1. Now I have played with one, I really regret the choice of a 168 processor. Getting things to fit is quite a challenge.

  2. Very promising.
    Battery management is nice. Please provide for LiFePO4 as well as Li-ion, if possible.

    Any chance of fitting in pads for the sensors used in Wii Nunchuck and Motion?

    If GPS is remoted, many choices. If onboard, I’m interested in options that support 5 Hz or 10 Hz.

    In any event, I’m ready to sign up.

Comments are closed.

Calendar

October 2009
M T W T F S S
 1234
567891011
12131415161718
19202122232425
262728293031