Seeeduino On sale this weekend

Seeeduino v2.2 (Atmega 328)

The latest version of Seeeduino, with many new features and improvement.

Regular price:  $27.5 Sale price: $18

Availability QTY: 10

http://www.seeedstudio.com/depot/seeeduino-v22-atmega-328p-p-669.html?cPath=79_80

Seeeduino Mega

Seeeduino Mega is a microntrolller board based on ATmega1280, derived from Arduino Mega with changes in pursuit for small form factor, flexibility and functionality.It has 70 digital input/output pins (of which 14 can be used as PWM outputs), 16 analog inputs, 4 UARTs (hardware serial ports), a 16 MHz crystal oscillator, a USB connection, a power jack, an ICSP header, and a reset button. It contains everything needed to support the microcontroller; simply connect it to a computer with a USB cable or power it with a AC-to-DC adapter or battery to get started. Seeeduino Mega is compatible with most shields designed for the Arduino Duemilanove or Diecimila, also share accessories with Seeeduino family.

Regular price:  $49.5 Sale price: $35

Availability QTY: 10

http://www.seeedstudio.com/depot/seeeduino-mega-fully-assembled-p-438.html?cPath=79_80

Seeeduino Stalker – Atmega 168

Seeeduino Stalker is an extensive Wireless Sensor Network node, with native data logging features and considered modular structure. It could be conveniently used as sensor hub or integrated data collector for monitoring, tracking and etc.

Regular price:  $35 Sale price: $25

Availability QTY: 10

http://www.seeedstudio.com/depot/seeeduino-stalker-atmega-168-p-639.html?cPath=79_80

P.S This promotion will available on Saturday and Sunday.

About Author

1 thought on “Seeeduino On sale this weekend

  1. Great price for the Stalker!

    I was going to buy a RTC/uSD shield at another store for $20, but then you offered the Stalker for $25.

    This is great for any sort of monitoring application!

    Karen

Comments are closed.

Calendar

July 2010
M T W T F S S
 1234
567891011
12131415161718
19202122232425
262728293031