Design Package, win DSO Quad!

Here’s another contest for you!

DSO Quad is now getting close to be finished, Mass production for DSO Quad will start in Feb. Everything looks perfect except the lack of package design, we tried to design it but that’s not our advantage. So, here’s your chance. Show us your design, the winner will get a free DSO Quad, and his name on the box!

Please send your design to fan(at)seeedstudio.com before Jan,31th.  Thanks!


There’s a AI file you can download at the bottom, it’s a design from ourself. You should be able to find something useful there.

Requirements:


  • The box will be made of cardboard, 19x11x5 CM size.
  • Color can be White, Black, Gray or Green. (Allowed to use together)
  • Try to make the design simple, but it is able to expound the spirit of DSO Quad. (Small, four channels etc.)
  • Geek feeling

Necessary information:

Below information needs to be included in the design

Product specifications

  • Analog channel * 2 : [CH_A]  [CH_B];
  • Digital channel * 2 :   [CH_C]  [CH_D];
  • Vertical Scale: 20mV-10V/div (x1 probe);
  • Vertical solution: 8 bit ;
  • Input coupling: AC/DC ;
  • Max input voltage: 80Vpp (x1 probe);
  • Storage: 4K per channel
  • Software trigger type: edge, pulse, level (to be added)
  • Hardware trigger type: edge
  • Trigger source: CH1/CH2/EXT
  • Test Signal generater: 10Hz to 1Mhz
  • Storage: internal 2MB USB disk
  • Auto measure: Vmax, Vmin, Vpp, Vavr, Vrms, Freq, Period, Pulse, Duty
  • Cursor measurement: Level, Voltage
  • Display mode: CH1, CH2, EXT, CH1+CH2, CH1-CH2, CH1*CH2
  • Sampling mode: real time
  • Sampling rate: 1kSa/s – 36MSa/S
  • Power: Lipo battery
  • Dimension: 98 * 60 * 14.5
  • Weight: 80g (without battery)
  • Accesories within Pack: 2 mueller mcx osilloscope probe, 1 mueller mcx digital probe

Features:

  • Pocket size and light weight
  • Two 36Mhz analog channels and two digital channels
  • Signal Generator
  • Auto Measurement
  • Various Triggering Option
  • Easy waveform storage
  • Firmware upgrade
  • User applications
  • Open source

Designer’s Name (Including your name):

Designed by Chai Xiao Guang

Seeed Studio Logo (Find in resource file)

Creative Commons Logo (Find in resource file)

DSO Quad logo(Find in resource file)

A 4 x 3 cm space to paste barcode

Product image (3D ILLUSTRATOR or line drawing)

——————————————————————————————————————————-

More pictures of DSO Quad

Resource file:(AI format)

Please e-mail to fan(at)seeedstudio.com if you have any questions.






About Author

4 thoughts on “Design Package, win DSO Quad!

  1. I agree with Telimektar, it would be great to have some high resolution photo’s with a black background and no blur. Makes it a whole lot more versatile to work with.

  2. I do not think they want a specific gray or green. The green swatches in the file are just their attempt at designing the box. Telimektar, you should be able to make due with those photos. If not, how do you intend to do it with better ones?

Comments are closed.

Calendar

January 2011
M T W T F S S
 12
3456789
10111213141516
17181920212223
24252627282930
31