It’s your turn to doodle on our wall

Picture one : Front Right side

The tent showed in above picture will  appear in Maker Faire 2011 in San Mateo county event center, we planned to use it as our resting room and temporary storage room. The front gate of tent will be opened, other 3 sides will be covered by cloth.

Front left  (B) and back side (A) is still blank

Now we are doing some design works on the tent to make it outstanding, Front right side is almost done, (See picture 1 above) and there’s still 2 blank walls left (Marked A and B in above Picture).

Here’s your turn to doodle on our tent wall! Send your design to fan(at)seeedstudio.com, we will show your artwork in Maker faire!

Requirements:

Design Style:  Not limited (prefer conciseness)

Color:  Refer to picture1

File format: AI/CDR + JPG (preview)

Size:  Front lefts side – 180cm (h) X 200cm (w)   Back side – 180cm (h) x 300 cm (w)

Deadline : Apr 26th

(You are allowed to submit as many works as you can )

Winning Prize:

You name will be printed on our tent, life time VIP member of Seeed Studio.

Please send your files to fan(at)seeedstudio.com. Thanks.

About Author

2 thoughts on “It’s your turn to doodle on our wall

  1. Rather than a static printed image, why not use a projector (or laser?) to paint different designs on the walls over the course of the faire?

    1. This is a great idea, but we have limited space, It’s possible we won’t find a suitable place to install the project.

Comments are closed.

Calendar

April 2011
M T W T F S S
 123
45678910
11121314151617
18192021222324
252627282930