Shells for Grove Modules

Grove Shells

Are your Grove modules still naked? Maybe you should consider having some new clothes for Grove? We are trying to design new customized shells for Grove. Coming soon~~Stay tuned 😀 Let’s take a peep at the shells first.

Grove Shells1Grove Shells2

It’s very easy to put coats on your Grove modules, which won’t affect the plug-n-play characteristics of Grove. Different form-factors of Grove modules will have their corresponding shells as well.

Shells + Lego

The back of these shells is designed to be compatible with Lego structure. This helps you solving the problems of installing Grove modules onto Lego parts.

IMG_9203

 

About Author

2 thoughts on “Shells for Grove Modules

  1. The holes comeing soon, both Φ3mm and Φ2mm~


    Andrew:

    Love this idea! Legos are fun, but the Grove line needs these anyway. The only thing missing is a non-Lego attachment. I would really like to see some screw holes to make a more permanent attachment with these, so I could use them without legos if I wanted to.

  2. Love this idea! Legos are fun, but the Grove line needs these anyway. The only thing missing is a non-Lego attachment. I would really like to see some screw holes to make a more permanent attachment with these, so I could use them without legos if I wanted to.

Comments are closed.

Calendar

February 2014
M T W T F S S
 12
3456789
10111213141516
17181920212223
2425262728