New Product Post

New products this week:  New Arrivals

Our top pick for you on Seeed this week

Mesh Bee – Open Source Zigbee Pro Module with MCU (JN5168)

Mesh Bee4

Mesh Bee is a 2.4GHz wireless transceiver from Seeed studio. It’s based on NXP’s newly JN516x series wireless microcontroller chip and supports ZigBee Pro network stack. The factory firmware wraps the complicated ZigBee stack operation into a few easy to use serial commands, and drives Mesh Bee into a transparent serial communication node that can be part of a simple point-to-point connection or a complex mesh network. Moreover, Mesh Bee is totally open hardware and open sourced, which means that you can customize the firmware on your requirements. You can use JN516x’s ARM core to control things and JenOS to simplify your development. The development environment and tools from NXP are all free. Mesh Bee will bring you lots of fun.

meshmap

MeshBee is primarily designed for Mesh topology network,which consists of three node roles:

  • Coordinator:This is the first node to be started and is responsible for forming the network by allowing other node to join the network through it.
  • Router:This is the node with routing capability,and is also able to send/receive data.
  • End device:Only capability to send/receive data.

New products of the week

Theme of this week: Wireless

Energy Monitor Shield — Monitoring System with Nokia LCD Screen

Do you want to make your home  smart? Energy Monitor Shield is the beginning for your IoT application with Arduino.

Energy Monitor Shield6

Energy Monitor Shield is an Arduino-compatible expansion card designed for building energy monitoring system with LCD screen and an interface for connecting the wireless transceiver nRF24L01 +.

We offer you the possibility to hack your electronic world, you can even write an app on your iphone to know what is working in your home at all remotely, use it wisely so you can save the environment!

DevDuino Sensor Node 

DevDuino Sensor Node6

DevDuino Sensor Node is a compact Arduino-compatible microcontroller and is designed to build wireless networks based on transceiver nRF24L01. You can easily connect other sensors or actuators to this platform, to build your remote monitoring or controlling system.

GPRSbee

 

 

GPRSbee SMAGPRSbee 4UFL

 

GPRSbee is based on SIM900 module, it has the bee form factor and can be used in any system that has a bee socket like the Seeeduino Stalker or the Arduino Fio.

There is no big difference between the two mode:

Sensor

Xadow is coming!

xadow 9DOF

Xadow – IMU 9DOF is a high performance 9-axis motion tracking module,which is base on MPU-9150. Xadow 9DOF features three 16-bit ADC for digitizing the gyroscope outputs and three 16-bit ADCs for digitizing the accelerometer outputs and three 13-bit ADCs for digitizing the magnetometer outputs. If you are about to build the smallest quadcopter in the world, this would be your first choice. Together with Xadow Main Board & Xadow Motor Drive.

Power

Seeed Power Blade for Makers

 

Seeed Power Blade

Aift from Seeed, for all the Makers!

kPower blade is the world’s thinnest power bank , Seeed Power Blade for Makers designed by EMIE & Seeed, It’s made of Magnesium alloy with 2.1A output and unbelieveable 8000mAh power. Tank? But it’s even thinner than a USB port. It’s the best girlfriend of you ipad.

Accessory

Rapberry Pi Clear PS Enclosure

Rapberry Pi clear Enclosure

We also have new transparent enclosure for Raspberry Pi.

 

Micro SD Card to SD Card adapter

If you have RPI on your hand, try update enclosure to the new and solid one. Camera & GPIO port can be easily access.

SD Card Adapter green_03SD Card Adapter green_01

Want another OS for RPI but no more SD card? Turn your TF card into SD card!

This is Micro SD Card to SD Card adapter, supports maximum capacity of 64GB TF card in 3 colors: black, blue and green.

PS: 你好 (from the editor)

你好 = Hello = Ciao

We add an extention to fliter the comment since there is too much spammer attacking on our blog. please copy some Chinese word (like 你好) to comment.

sample:

你好 Keep making!

About Author

Calendar

March 2014
M T W T F S S
 12
3456789
10111213141516
17181920212223
24252627282930
31