New Product Post – LED Invaders

New products this week:  New Arrivals

Warning: a batch of LED Invaders are coming…

Stuff Pick: Arch BLE

arch ble

Arch BLE is an mbed enabled development board based Nordic nRF51822. With Arduino form factor and Grove connectors, it is extremely easy to create a bluetooth low energy device.
The nRF51822 is a powerful multi-protocol single chip solution for ULP wireless applications. It incorporates Nordic’s latest best-in-class performance radio transceiver, an ARM Cortex M0 CPU and 256kB flash + 16kB RAM memory. The nRF51822 supports Bluetooth® low energy and 2.4 GHz protocol stacks.
Adjustable
This is a DC/DC step-down voltage regulator that converts input voltage between 4.5V and 16V into a smaller voltage between 1V and 12V, capable of driving a 1.5A load with excellent line and load regulation.
 ble shield2.1
A redbear product – BLE Shield stands for Bluetooth Low Energy (BLE) Shield. It is designed to work with Arduino boards or compatibles, including Arduino Uno, Mega 2560, Leonardo and Due. It allows you to connect your Arduino boards with other BLE Central device like a smartphone or tablet.
This module is designed for 5V Qi Wireless Charge Transmitter,which is base on BQ500211,BQ500211 is a second generation digital wireless power controller that integrates all functions required to control wireless power transfer to a single WPC compliant receiver.
WiFi Serial Transceiver Module
This is WiFi serial transceiver module, based on ESP8266 SoC. ESP8266 is a highly integrated chip designed for the needs of a new connected world. It offers a complete and self-contained Wi-Fi networking solution, allowing it to either host the application or to offload all Wi-Fi networking functions from another application processor.

LED Invaders

产品图片1
Check the invaders out here!

About Author

Calendar

August 2014
M T W T F S S
 123
45678910
11121314151617
18192021222324
25262728293031