WEEKLY NEW PRODUCTS RELEASE! BeagleBone Green (BBG) is Here for Preorder!

Hello everybody! Something big is happening in Seeed this week. We’re so happy to introduce them to you. So come on and get to see what’s brand new this week!

1)BeagleBone Green

BeagleBone Green is now available! It is a joint effort by BeagleBoard.org and Seeed Studio. Based on the classical open-source hardware design of BeagleBone Black (BBB), the new BBG has removed the old HDMI port and added two Grove connectors. Check our Recipe for the basic demo. 102010027 2)Grove – I2C Color Sensor

Wanna to play with colors? This module is based on the color sensor TCS3414CS with digital output I2C.You can gain the color chromaticity of ambient light or the color of objects. With the synchronization input pin, external pulsed light source can provide precise synchronous conversion control. Visit Youtube for the demo.

101020041 3) Grove – Multichannel Gas Sensor

More and more people are concerned about the environment in our surroundings; they want to detect automobile exhausts, agricultural and industrial odors. Grove – Multi-channel Gas Sensor is a Grove with the compact MOS sensor, MiCS-6814, allows you to make a lot of projects related to that.

101020088 4) mBot-Blue (Bluetooth Version)

10 mins to assemble a robot? Even for kids? Here comes the all-in-one solution for robotics learning and designed for STEM education. Cute shape with easy assembly, mBot contains only 45 pieces in total, so it is easy to have a sense of achievement for kids to assemble quickly. Best present for kids and beginners ever!

110090038 5) MDBT40-P – nRF51822 based BLE module

This module provides low power requirements, ultra-low peak, average and idle mode power consumption, with dual Transmission Mode of BLE & RF 2.4G. It has Long Working Distance (Over 60M in open space), and compatible with a large installed based of mobiles phones, tablets and computers.

317030026

About Author

Calendar

August 2015
M T W T F S S
 12
3456789
10111213141516
17181920212223
24252627282930
31