Introducing versatile magnetic adapters of Grove Zero

Grove Zero modules can be snapped and play in many ways, which is because  its magnetic connectors.

giphy (2)

Grove Zero has edge connectors to be inserted into a pair of detachable and replaceable 3-Way Magnetic connectors which can transform them into magnet-powered modules, allow you to snap the modules together with the Magic of Magnets in arrays, stacks, or any way you want. connectors

Inside the magnetic connector is a pair of strong magnets and 11 specially designed conductors that forms a super flexible connector which can be connected in three different directions: downward Connection, side Connection, upward Connection.

giphy (3)

About Author

1 thought on “Introducing versatile magnetic adapters of Grove Zero

Comments are closed.

Calendar

November 2017
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
27282930