Shop by Categories


  • Alamode - Arduino Compatible Raspberry Pi Plate

  • $50.01

  • Arduino

  • SKU:
    ARD10251P
  • Weight:
    35 g
  • Designer:
  • Units in Stock:
    0


Qty Discounts New Price
1-9
$50.01
10-99
$45.00
100+
$40.00


Free Shipping Worldwide

Alamode is an Arduino compatible development board that extends that lovin' feeling to the Raspberry Pi.  With Raspberry Pi ‘A la Mode, you can write a program on the Pi in any language you want, to control or monitor your Arduino application, making Internet integration and control super easy. In addition you can even program the AlaMode directly from the Pi.  Or, turning things around, think of Raspberry Pi as a highly capable ethernet and display shield for the Alamode!

Features
  • Fully compatible with Arduino, including Arduino shields
  • Plugs in to Raspberry-Pi GPIO header
  • Voltage safe – Bidirectional translator automagically converts between 3.3V for Raspberry-Pi and 5V for Arduino
  • Same form factor as Raspberry-Pi
  • 5V Micro-USB socket for Power In
  • Servo Headers with alongwith GND and 5V headers for easy connection of 3 wire servos
  • Micro-SD card for data storage and Arduino use
  • High precision RTC chip with battery backup (CR1632 battery not included). Possible to set time on Raspberry-Pi without Internet connection
  • Convenient headers for FTDI, ICSP, Analog Reference (3V3 or 5V0), GPS module,
  • Can be powered independently, or via the Raspberry-Pi 5V supply

Documents
Visit here for instructions, examples and code downloads.
You can also join the discussion at the Wyolum forums.

Related Products

Wifi Shield
$59.90

Add to Cart
Seeeduino Ethernet
$35.90
Reg: $45.00
You save: $9.10 
Add to Cart

Customers Who Bought This Product Also Purchased

Recently Viewed

See All

Let us notify you when this product is back in stock!

Simply enter your details below and we will send you an e-mail when Alamode - Arduino Compatible Raspberry Pi Plate is back in stock!

We will not send you any other e-mails or add you to our newsletter, you will only be e-mailed about this product!






  • Follow Us
  • RSS Product Feed :: Alamode - Arduino Compatible Raspberry Pi Plate
  • Follow Us
  • Watch Us

Feedback