2KM Long Range RF link kits w/ encoder and decoderSKU: WLS102B5B

$18.00
Qty: Add to Wish List
  • 16 in stock
This is a super long range 433mhz RF link kit Comes with VCO , PLL technology, steady Frequency and super anti-jamming ability. You can directly use it with your project like wireless data transport and remote control etc…


Specification:
  • Working voltage : 5V-9V
  • Working current: ≤2.5mA(5.0VDC)
  • principle of work: Superhet(VCO, PLL)
  • Modulation:OOK/ASK
  • Working band:  433.92MHz  (customize service available)
  • Bandwidth:  1.5MHz 
  • Sensitivity:  -105dBm (50Ω) 
  • Rate: <5Kbps
  • Decoding form:PT2272
  • Antenna length:  18cm
  • Emission Distance: 2 KM

Note: Do not warp the antenna or the module will be burned!





Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Datasheet for PT2272 and PT2262


Overview

Shenzhen 2U


Weight: 12 g

Distributors in

Recommended Products

Recent History

2KM Long Range RF link kits w/ encoder and decoder$18.00