Digital Storage Oscilloscope with PanelsSKU: TOL106C3M

$48.00
Qty: Add to Wish List
Ship from:

Unit in stock 4
  • 4 in stock
People talked about an oscilloscope for DIYers, that’s how we know about JYE tech. Mr. Liu is an admirable experienced engineer, being the first generation of university EE student after culture revolution. His seriousness on documents and every detail amazed me. You will find complete document on their website, including demos and assemle guide. We are honored to carry their products, neat and handy for Arduino level electrical development.



Accessories
  • Simple probe
  • Power Adapter (universal input voltage range)
Features
  • Max sample rate - 5M/s (AUTO mode),8 bits
  • Sample memory depth - 256 bytes
  • Analog bandwidth - 1MHz
  • Vertical sensitivity - 100mV/Div - 5V/Div
  • Vertical position adjustable with indicator
  • Input impedance - 1MΩ
  • Max input voltage - 50Vpp
  • DC/AC coupling
  • Horizontal - 2μs/Div - 10m(minute)/Div
  • Auto, normal and single trig modes
  • Rising/falling edge trigger
  • External trig available
  • Trig level adjustable with indicator
  • Hold/run feature
  • Save up to 6 captures to EEPROM and retain after power down
  • Retrieve and display saved captures
  • Transfer its screen to PC as bitmap file via serial connection
  • Built-in 500Hz/5Vpp test signal
  • Frequency counter (only for TTL level input signal)
  • 9 DC power supply
  • Dimension: 110mm X 65mm X 25mm (without case)
Resources

Overview

Shenzhen 2U


Weight: 198.5 g

Distributors in North America
United States
Canada
Mexico
Puerto Rico
Honduras

Want to know more about the soul of LinkIt ONE? MediaTek Labs provides LinkIt SDK for Arduino, with which you develop Sketches in Arduino IDE that you run on LinkIt ONE. There is a Developer’s Guide that will help you get started with the SDK and LinkIt APIs, as well as an online API reference. And when you come to taking your prototype towards deployment, there is a Hardware Reference Design package containing schematic, layout and datasheets to help you create your own product using Seeed Studio’s Fusion PCBA Service.

To find out more check out the LinkIt section on the MediaTek Labs site and register here or check out the resources below.

Recommended Products

Recent History

Digital Storage Oscilloscope with Panels$48.00