Bus Pirate v3.6 universal serial interface

SKU: THM180C4M
$27.15
Qty:
Add to Wish List
Ship from:

In stock
Bus Pirate v3 is a universal bus interface that talks to electronics from a PC serial terminal. Get to know a chip without writing code. Eliminates a ton of early prototyping effort with new or unknown chips. A laser cut acrylic case for Bus Pirate v3.6 is also available.
 
Protocols
 
1-Wire, I2C, SPI, JTAG, asynchronous serial (UART), MIDI, PC keyboard, HD44780 LCDs, and generic 2- and 3-wire libraries for custom protocols.
 
Features
  • USB interface, USB powered
  • 5volt tolerant pins
  • 0-6volt measurement probe
  • 1Hz-40MHz frequency measurement
  • 1kHz-4MHz pulse-width modulator, frequency generator
  • On-board multi-voltage pull-up resistors
  • On-board 3.3volt and 5volt power supplies with software reset
  • Macros for common operations
  • Bus traffic sniffers (SPI, I2C)
  • Transparent USB to serial bridge mode
  • 10Hz-1MHz low-speed logic analyzer
  • Custom support in AVRDUDE , Flashrom , OpenOCD
  • AVR STK500 v2 programmer clone
  • Scriptable from Perl, Python, etc.
  • A bootloader for easy USB firmware updates
  • Uses DP6037 standard PCB layout
  • Open source (CC 0/Public Domain)
Support
If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Want to know more about the soul of LinkIt ONE? MediaTek Labs provides LinkIt SDK for Arduino, with which you develop Sketches in Arduino IDE that you run on LinkIt ONE. There is a Developer’s Guide that will help you get started with the SDK and LinkIt APIs, as well as an online API reference. And when you come to taking your prototype towards deployment, there is a Hardware Reference Design package containing schematic, layout and datasheets to help you create your own product using Seeed Studio’s Fusion PCBA Service.

To find out more check out the LinkIt section on the MediaTek Labs site and register here or check out the resources below.

Distributors in North America
United States
Canada
Mexico
Puerto Rico
Honduras

Recommended Products