Visit our new bazaar website in alpha for a better shopping experience. SHOP NOW >

DSO Nano v2

SKU: 109990028
$89.00
This product is discontinued
Ship to:
Note: We have a new version DSO Nano v3 instead of DSO Nano v2, and this version Nano v2 won't be produced any more.
 
 
This is a upgraded version of previous Nano, it is not a brand new model but there's still a lot of improvements. 
 
Whats new?
 
1. Upgraded to semi-steel case for:
   a Mechanical endurance
   b Shielding of noises
   c Easier assembly
2. Unibody PCB design for better reliability
3. Complete charging circuit with LTC4054 IC
4. Dedicate channel for signal generating.
5. Extra button for quick adjustment
6. Fixed battery connector
7. Compact dimension (95mm*62mm*13mm, 76g)
8. Updated software (something beyond v2.4 is on going)
 

DSO Nano v2 is a Digital Storage Oscilloscope designed for basic electronic engineering tasks. Within its smart shell, the device runs on ARM Cortex™-M3 32 bit platform, provides basic waveform monitoring with extensive functions. It equips 320*240 color LCD, micro SD card storage, portable probes, LiPo Battery, USB connection and signal generator. Due to palm size and handy performance, it fits in-field diagnosis, quick measurement, hobbyist projects and wherever convenience matters. Scheme and source files are also open for re-innovating.
 
Features
  • Portable and lightweight
  • Color display
  • Waveform storage and playback
  • 6 triggering mode
  • 200Khz Analog Bandwidth
  • Complete measurement markers and signal characteristic
  • Built-in Signal Generator
  • Built-in Battery. The DSO is ready to work.
  • Accessories available
  • Open Source
Package list:
  • DSO Nano V2 X1
  • Probe X1
  • Test Probe X1 
  • Screw driver X1
  • Bag X1
  • Stand X1

Note

-Mini USB cable is not included. You may need to buy one to charge up the DSO.
-You many need a 2G Micro SD card to store the wave signal.

 

 

 
Warning
 
The "-" pole of proble is directly connected to GND of PC when USB connected. 
- Never use the Nano for measurements when connected to PC via USB unless the measurement target and Nano/USB port shares a common ground.
- Avoid touching the Nano when test leads are exposed to a high ground level offset and keep the Nano at a safe distance from other conductive material.
 

 

Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
 
HOW-TO
 

Overview


Designer: Seeed Studio
Other Products From This Designer
Weight: 120 g
Global Distributors
Digikey

Staff Picked


Recent History


Let us notify you when this product is back in stock!

Simply enter your details below and we will send you an e-mail when DSO Nano v2 is back in stock!
We will not send you any other e-mails or add you to our newsletter, you will only be e-mailed about this product!