Shop by Categories


  • NFC Shield

  • $29.50


  • SKU:
    SLD80453P
  • Weight:
    17 g
  • Designer:
  • Units in Stock:
    0




This product was replaced by a updated version NFC Shield V2.0 (SLD01097P).

NFC Shield is a Near Field Communication interface for Arduino build around the popular NXP PN532 integrated circuit. NFC is a short-distance radio technology that enables communication between devices that are held close together. NFC traces its roots in RFID technology and is an open platform technology standardized in ECMA-340 and ISO/IEC 18092.
 
NFC technology is regulated by Near Field Communication Forum which standardizes NFC communication between devices -- how they pair, share data and allow a secure transaction to happen.NFC Forum develops and certifies device compliance with NFC standards . NFC operate on ISM band of 13.56 MHz Frequency. NFC communication range is up to 10 cm. But, this is limited by the antenna and power radiation design. Most devices work within a range of 10mm. NFC Shield antenna is designed to work within a range of 1cm. NFC Shield provides all necessary circuitry for PN532 like 27.12Mhz crystal, power supply. It also beaks-out the I/O pins of PN532 for easy access. The communication between Arduino and NFC Shield is via SPI.

 

Features
  • Arduino Shield compatible. No soldering required.
  • SPI interface. Hence, most Arduino pins are available for other applications.
  • Built in PCB Antenna.
  • Supports both 3.3V and 5V operation using TI's TXB0104 level translator.
  • Socket to connect other shields.
Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Customers Who Bought This Product Also Purchased

Pulse Oximeter Module - .NET Gadgeteer Compatible
$69.50
Reg: $139.00
You save: $69.50 
Add to Cart

Recently Viewed

See All

Let us notify you when this product is back in stock!

Simply enter your details below and we will send you an e-mail when NFC Shield is back in stock!

We will not send you any other e-mails or add you to our newsletter, you will only be e-mailed about this product!






  • Follow Us
  • RSS Product Feed :: NFC Shield
  • Follow Us
  • Watch Us

Feedback