10W super bright LED - White

$28.00  $19.00
Save: 32% off

Image what would a 10W LED like? You can use it for flash light  or wield its fancy bright light to your projects. Return accepted if you are not satisfied with its brightness!

Working Voltage: 9-11V
Current consumption: 1-1.5A
Working life: min 7,000hrs
Practical Test, 1000hrs - 10% decrease of illuminaiton.
Warning: Heatsink needed for longer usage life!









Add to Cart:

  • Model: HPOWLED10W
  • Shipping Weight: 10 g
  • 4 Units in Stock


This product was added to our catalog on Monday 20 October, 2008.

Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart