125Khz RFID module - UART

$12.50

RDM 125KHz card mini-module is designed for reading code from 125KHz/ 134.2KHz card compatible read-only tags and read/write card . It can be applied in office/home security, personal identification, access control, anti-forgery, interactive toy and production control systems etc.


FEATURES
  • Support external antenna
  • Maximum effective distance up to 150mm
  • Less than 100ms decoding time
  • UART TTL interface
  • Support EM4100 compatible read only or read/write tags
  • Built-in external bi-color LED and buzzer driver
  • Small outline design
   >>Datasheet

Note: Module will notify whenever 125khz tag approaches, tag serial number will be send via TX pin. Easy way for a RFID module on MCU projects or PC connnection via UartSB.

Add to Cart:

  • Model: RFID125kHzU
  • Shipping Weight: 70 g
  • 12 Units in Stock


This product was added to our catalog on Monday 03 November, 2008.

Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart