Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
RFID
:: 13.56Mhz Mifare-One RFID card
13.56Mhz Mifare-One RFID card
Product 4/5
larger image
$2.00
13.56Mhz Mifare-One RFID card
Model: FM1108 IC S50
●
Resonance Frequency:
13.56MHZ
●
Memory:
8K Bit EEPROM memory
●
Operating temp.range:
-10
℃ ???50℃
Related Products:
13.56Mhz RFID module - ISO15693
13.56Mhz RFID 3in1 module - ISO14443A,B,ISO15693
Add to Cart:
Model: RFR104A1B
Shipping Weight: 5Gram
104 Units in Stock:
This product was added to our catalog on Monday 05 January, 2009.
Customers who bought this product also purchased...
GPS Bee (50 channel u-blox 5 )
2.54mm pitch pin headers - DUAL male 40 pin for Arduino/Seeeduino
DIY Magic mirror kit
Gear (reduction ) motor p12 6V 60RPM
BlackWidow 1.0
Lithium Ion polymer Batteries - 1050mAh
Codec-Adaptive Wireless Relay
SD card reading mini-USB cable, in a capsule
[Pre-order] Open Workbench Logic Sniffer
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
13.56Mhz Mifare-One RFID card
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart