1.8mm LED for push buttons - Axial

$0.08

Tiny LED with fit for push button, fit for monome-like projects.

Description :     
1.Axial type (1.7mm Lamp).
2.Emitted color: Yellow Green/Red/Blue/Yellow/Pure Green

Specification :    

VF (V) TYP. IF=20mA:1.7.
IR (UA) MAX. VR=5V:10.

IV (mcd) IF=20mA(MIN) : 0.8.
IV (mcd) IF=20mA (TYP.) : 1.6.



Note: Please be carefulinstalling the led into button jack, I have broken the pin after bending it back and forth for 5-7 times.






Please indicate the color when order. (MPQ 50 for each color)


Add to Cart:
Min: 50
  • Model: LEDTINY4BTN
  • Shipping Weight: 0.01 g
  • 2275 Units in Stock


This product was added to our catalog on Sunday 24 August, 2008.

Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart