Shop by Categories


  • 1W Solar Panel 80X100

  • $3.50

  • Shenzhen 2U

  • SKU:
    POW111D2P
  • Weight:
    37 g
  • Designer:
    Others




This solar panel is made of single-crystal material that performs high solar energy transformation efficiency at 17%. It has a fine resin surface and sturdy back suitable for outdoor environments. A 2mm JST connecter is attached to the penal, which makes it perfect to team up with most of our can-use-solar-power-supply boards, like Seeeduino microcontroller seriesLipo Rider charging boards series and XBee carrier WSN products series 

The typical open circuit voltage is around 5V, depending on light intensity. In those bright summer days with clear sky and big sun, the peak OC voltage can rush up to 10V. To prevent any damage to boards that accept a narrow range of input voltage, like Lipo Rider, it’s recommended to check whether the OC voltage is safe before any connection.

Features
  • Dimensions: 100x80x2.5(±0.2) mm
  • Typical voltage: 5.5V
  • Typical current: 170mA
  • Open-circuit voltage: 8.2 V
  • Maximum load voltage: 6.4V
Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Related Products

Customers Who Bought This Product Also Purchased

Seeeduino Ethernet
$35.90
Reg: $45.00
You save: $9.10 
Add to Cart

Recently Viewed

See All


  • Follow Us
  • RSS Product Feed :: 1W Solar Panel 80X100
  • Follow Us
  • Watch Us

Feedback