2.4G RF module - nRF24L01

$18.00

GENERAL DESCRIPTION
nRF24L01  is  a  single  chip  radio  transceiver  for  the world wide 2.4  - 2.5 GHz  ISM band.  The transceiver  consists  of  a  fully  integrated  frequency synthesizer,  a  power amplifier, a crystal oscillator, a demodulator, modulator and Enhanced ShockBurst™ protocol  engine.  Output  power,  frequency  channels,  and  protocol  setup  are  easily programmable through a SPI interface. Current consumption is very low, only 9.0mA at  an  output  power  of  -6dBm  and  12.3mA  in RX mode. Built-in Power Down  and Standby modes makes power saving easily realizable.
 



FEATURES
 
•  True single chip GFSK transceiver 
•  Complete OSI Link Layer in hardware
•  Enhanced ShockBurst™
•  Auto ACK & retransmit
•  Address and CRC computation
•  On the air data rate 1 or 2Mbps 
•  Digital interface (SPI) speed 0-10 Mbps 
•  125 RF channel operation
•  Short switching time enable frequency hopping
•  Fully RF compatible with nRF24XX
•  5V tolerant signal input pads 
•  20-pin package (QFN20 4x4mm)
•  Uses ultra low cost +/- 60 ppm crystal
•  Uses low cost chip inductors and 2-layer PCB
•  Power supply range: 1.9 to 3.6 V

APPLICATIONS
 
•  Wireless mouse, keyboard, joystick
•  Keyless entry
•  Wireless data communication
•  Alarm and security systems
•  Home automation
•  Surveillance
•  Automotive
•  Telemetry
•  Intelligent sports equipment
•  Industrial sensors
•  Toys
 
QUICK REFERENCE DATA
Parameter  Value  Unit
Minimum supply voltage  1.9  V
Maximum output power  0  dBm
Maximum data rate  2000  kbps
Supply current in TX mode @ 0dBm output power  11.3  mA
Supply current in RX mode @ 2000 kbps  12.3  mA
Temperature range  -40 to +85  °C
Sensitivity  @ 1000 kbps  -85  dBm
Supply current in Power Down mode  900  nA 

>> Documents
>> Library for Arduino - working.

Code download:  click here


Add to Cart:

  • Model: RF24l01
  • Shipping Weight: 5 g
  • 21 Units in Stock


This product was added to our catalog on Tuesday 25 November, 2008.

Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart