Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts
->
|_ Components
|_ Connectors
|_ Mechanical
|_ Buttons & switches
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Basic parts
::
Mechanical
:: 2.54mm pitch pin headers - DUAL male 40 pin for Arduino/Seeeduino
2.54mm pitch pin headers - DUAL male 40 pin for Arduino/Seeeduino
Product 1/26
larger image
$0.70
This is a original desigh from seeedstudio.Perfect fit for Arduino/Seeeduino female headers,simple but really useful.
Longer pin length:
10mm
shorter pin length
: 6mm
Add to Cart:
Min: 5
Model: STR107B3O
Shipping Weight: 2Gram
3 Units in Stock:
This product was added to our catalog on Monday 08 June, 2009.
Customers who bought this product also purchased...
13.56Mhz Mifare-One RFID card
Lithium Ion polymer Batteries - 1050mAh
Lithium Ion polymer Batteries - 1700mAh
[Pre-order] Open Workbench Logic Sniffer
Seeeduino Mega Protoshield Kit
CREE Xlamp high power LED with Aluminum Chassis (3w white)
[Pre-order] USB Infrared Toy
Humidity /temperature sensor module
Electronic brick-Touch Sensor module
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
2.54mm pitch pin headers - DUAL male 40 pin for Arduino/Seeeduino
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart