Your cart is empty

2WD Arduino Mobile platform

$42.00
This a well designed, Arduino compatible mobile robot development  platform,you can build it and program it easily with tons of published free codes. Compare with the last mobile platform, this one has a tough aluminium body with mounting holes, you can add Variety of sensors to make it more interesting.



Features:

• 2WD Arduino mobile robot development platform
• 2 high-quality micro-speed motor
• Tough aluminium body with mounting holes
• Variety of sensors can be added


Spec:

• 2WD Mobile platform Motors: 3-6V DC 
• Speed: 70cm/S
• Dimensions: 170mm(diameter)
• Weight: 400g

Package list:

Aluminium chassis X1
wheels X4
Motors X2
Omni-directional Wheel x1






Add to Cart:

  • Model: ROB102F3M
  • Shipping Weight: 400Gram
  • 6 Units in Stock:


This product was added to our catalog on Monday 02 November, 2009.