Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts
->
|_ Components
|_ Connectors
|_ Mechanical
|_ Buttons & switches
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Basic parts
::
Connectors
:: 3.5mm right-angle stereo jack w/DPDT switch
3.5mm right-angle stereo jack w/DPDT switch
Product 1/16
larger image
$0.70
Add to Cart:
Min: 5
Model: CNE101A2B
Shipping Weight: 5Gram
38 Units in Stock:
This product was added to our catalog on Saturday 28 February, 2009.
Customers who bought this product also purchased...
[Pre-order] Open Workbench Logic Sniffer
Roller Ball Tilt Swtich through hole version
5mm Triple Output LED RGB - Common Anode
6 pin dual-female jumper wire - 300mm
TLC5940 16-Channel LED Driver w/EEprom DOT Correct. & Grayscale
2.54mm pitch pin headers - male 40 pin SIL
Harness for Arduino Mega/Arduino/Seeeduino Kit
Wiichuck- A Wii-Nunchuck break out board
6 pin dual-female jumper wire - 100mm
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
3.5mm right-angle stereo jack w/DPDT switch
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart