Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Cables
:: 4 pin to 4 separated pins female jumper wire-300mm
4 pin to 4 separated pins female jumper wire-300mm
Product 6/16
larger image
$0.75
note:Color might change.
Add to Cart:
Min: 5 Units: 5
Model: CAB105C4O
Shipping Weight: 10Gram
100 Units in Stock:
This product was added to our catalog on Friday 16 January, 2009.
Customers who bought this product also purchased...
Glowing Berries - 12V LED cluster-BLUE
[Pre-order] Open Workbench Logic Sniffer
Rainbow Cube kit- RGB 4X4X4 (Rainbowduino Compatible)
[Pre-order 5] Bus Pirate v3 (assembled)
Electronic brick - Bus Hub
Electronic brick -5V Relay module (digital)
315Mhz remote relay switch kits - 2 channels
Lithium Ion polymer Batteries - 6A
Lithium Ion polymer Batteries - 3A
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
4 pin to 4 separated pins female jumper wire-300mm
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart