Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED
->
|_ Discrete LEDs
|_ DotMatrix and seven seg
|_ High-Power LEDs
|_ LED constant current source
|_ Piranha
|_ SMD LED
|_ IR & Lasers
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
LED
::
DotMatrix and seven seg
:: 48mm square 8*8 LED Matrix_Red
48mm square 8*8 LED Matrix_Red
Product 3/7
larger image
$3.50
Add to Cart:
Model: LED202A5B
Shipping Weight: 20Gram
33 Units in Stock:
This product was added to our catalog on Monday 12 January, 2009.
Customers who bought this product also purchased...
Arduino Duemilanove with ATMega328
Tweezers-straight (anti magnetic)
Audio Jack 3.5mm
2WD Arduino Mobile platform
Lithium Ion polymer Batteries - 3A
AC Power Adapter EU to US Converter Plug Socket
Electronic brick - Carbon monoxide Sensor(MQ7)
Electronic brick - Gas sensor(MQ5)
Electronic brick -5V Relay module (digital)
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
48mm square 8*8 LED Matrix_Red
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart