Shop by Categories


  • 4WD Arduino robot platform (global free shipping)

  • $51.00

  • RoboticsKitsShenzhen 2U

  • SKU:
    ROB103F3M
  • Weight:
    742 g
  • Designer:
    Others




This a well designed, Arduino compatible mobile robot development  platform,you can build it and program it easily with tons of published free codes. The high-strength aluminum alloy body material provides flexibility in rapid movement particularly in outdoor grass, gravel, sand or sloped surface. Moreover, you can add variety of sensors to make it more interesting.

Features:
  • 4WD Arduino mobile robot development platform
  • 4 high-quality micro-speed motor
  • Tough aluminium body with mounting holes
  • Variety of sensors can be added
Specification:
  • 2WD Mobile platform Motors: 3-12V DC 
  • Speed: 90cm/S
  • Dimensions: 200mmX170mmX105mm
  • Weight: 660g
Package list:
  • Aluminium chassis X1
  • wheels X4
  • Motors X4

Related Products

2WD Arduino compatible Mobile platform
$36.00
Reg: $42.00
You save: $6.00 
Add to Cart

Customers Who Bought This Product Also Purchased

315Mhz remote relay switch kits - 2 channels
$13.65
Reg: $19.50
You save: $5.85 
Add to Cart
Load Sensor
$4.90

Add to Cart
Nose LED Kit
$7.50

Add to Cart

Recently Viewed

See All


  • Follow Us
  • RSS Product Feed :: 4WD Arduino robot platform (global free shipping)
  • Follow Us
  • Watch Us

Feedback