Home
Log In
>>LOTS SALE<<
IC
Illuminations...
Wireless
Cables
Components
Connectors
Structures
Sensors
Interfaces
Displays
IR & Lasers
Servos & motors
Buttons & switches
Tools
[Open Source PCB]
[Arduino related]
[MultiTouch related]
[Monome related]
[RFID]
{Sourcing & Consulting}
{Prototyping service}
Home
::
[MultiTouch related]
:: 5mm IR LED - 850nm 60 degree
[MultiTouch related]
Product 1/2
larger image
5mm IR LED - 850nm 60 degree
$0.25
(Just some pioneering sample, please suggest for more models in our
forum
)
Add to Cart:
Min: 10
Model: IR940SZCG
Shipping Weight: 0.5 g
960 Units in Stock
This product was added to our catalog on Wednesday 20 August, 2008.
Customers who bought this product also purchased...
Gas Sensor
Harness for Arduino/Seeeduino kit
DC Barrel Power Jack/Connector
yellow Shunt / Jumper (20pcs pack)
Aluminium Case for small projects - 113*70*25 (mm)
Rotary Encoder with Switch
Search
Advanced Search
Paypal Verified
Notifications
Notify me of updates to
5mm IR LED - 850nm 60 degree
Tell A Friend
Tell someone you know about this product.
Currencies
US Dollar
Categories
>>LOTS SALE<<
IC
Illuminations...->
Wireless
Cables
Components
Connectors
Structures
Sensors
Interfaces
Displays
IR & Lasers
Servos & motors
Buttons & switches
Tools
[Open Source PCB]
[Arduino related]
[MultiTouch related]
[Monome related]
[RFID]
{Sourcing & Consulting}
{Prototyping service}
Specials ...
New Products ...
Featured Products ...
All Products ...
Home
Your IP Address is: 38.103.63.59
Template designed by
Sage Fish.com
. Copyright © 2009
Zen Cart
. Powered by
Zen Cart
Home
New Products
All Products
Specials
Search
Categories
>>LOTS SALE<<
IC
Illuminations...
Discrete LEDs
DotMatrix
EL light sources
High-Power LEDs
Piranha
SMD LED
Wireless
Cables
Components
Connectors
Structures
Sensors
Interfaces
Displays
IR & Lasers
Servos & motors
Buttons & switches
Tools
[Open Source PCB]
[Arduino related]
[MultiTouch related]
[Monome related]
[RFID]
{Sourcing & Consulting}
{Prototyping service}
Information
About Us
Shipping Info
Site Map
Contact Us
My Account
Log In
Create Account
Shopping Cart