Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED
->
|_ Discrete LEDs
|_ DotMatrix and seven seg
|_ High-Power LEDs
|_ LED constant current source
|_ Piranha
|_ SMD LED
|_ IR & Lasers
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
LED
::
IR & Lasers
:: 5mm IR LED - 940nm
5mm IR LED - 940nm
Product 2/8
larger image
$0.15
Add to Cart:
Min: 10
Model: IRL101A2B
Shipping Weight: 0.5Gram
65 Units in Stock:
This product was added to our catalog on Wednesday 20 August, 2008.
Customers who bought this product also purchased...
Bus Pirate v3 (assembled)
Gas Sensor -MQ5
SMT-exempt Digital Storage Oscilloscope DIY Kit
Serial port bluetooth module (slave)
Seeeduino v2.12 fully Assembled - Arduino compatible
Solar Charger shield v1.0
Lithium Ion polymer Batteries - 1700mAh
[Pre-order] USB Infrared Toy
liquid water level sensor Horizontal float switch
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
5mm IR LED - 940nm
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart