Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED
->
|_ Discrete LEDs
|_ DotMatrix and seven seg
|_ High-Power LEDs
|_ LED constant current source
|_ Piranha
|_ SMD LED
|_ IR & Lasers
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
LED
::
Discrete LEDs
:: 5mm Triple Output LED RGB - Common Anode
5mm Triple Output LED RGB - Common Anode
Product 9/16
larger image
$0.30
Add to Cart:
Min: 20
Model: LED105A2B
Shipping Weight: 0.5Gram
911 Units in Stock:
Current Reviews: 1
This product was added to our catalog on Monday 08 June, 2009.
Customers who bought this product also purchased...
Lithium Ion polymer Batteries - 3A
Seeed studio Wiznet Ethernet shield
SD card shield for Arduino V2.1
High sensitivity Gas sensor-MQ6
RGB LED Shield V1.4 Kit
3.5mm right-angle stereo jack w/DPDT switch
Non-invasive AC current sensor (30A max)
Bus Pirate probe kit
Bus Pirate v3 (assembled)
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
5mm Triple Output LED RGB - Common Anode
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart