Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Cables
:: 6 pin dual-female jumper wire -200mm
6 pin dual-female jumper wire -200mm
Product 9/16
larger image
$0.65
Note: Color might change due to different batches.
Add to Cart:
Min: 5 Units: 5
Model: CAB108C4O
Shipping Weight: 8Gram
80 Units in Stock:
This product was added to our catalog on Sunday 04 January, 2009.
Customers who bought this product also purchased...
Lithium Ion polymer Batteries - 6A
XBee® Shield V1.1 by seeedstudio
Tweezers-curved (anti magnetic)
[Pre-order] Open Workbench Logic Sniffer
Tweezers-straight (anti magnetic)
Bread board Clear - 8.2*6.2 cm
Plastic case for small project 88*65*36CM
IP65 push button switch (Yellow)
Electronic brick - Starter kit
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
6 pin dual-female jumper wire -200mm
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart